232
Downloads
71
Downloads of v 1.2.0
2022-10-06
Last published
Machine Learning Partners Plugin
1.2.0
In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.
To install Machine Learning Partners Plugin, download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
Release Notes for the Machine Learning Partners Plugin v1.2.0
September 1st, 2022
Overview
In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.
The ML Partners Plugin has the following features:
- Upload data directly to projects in the Edge Impulse Studio
- Save data to a CSV file formatted for import into SensiML's Data Capture Lab
System requirements
The ML Partners Plugin runs within MPLAB Data Visualizer version 1.3 (or later). The ML Partners Plugin can run within MPLAB X IDE or within MPLAB Data Visualizer Standalone.
Installation instructions
The ML Partners Plugin can be installed and updated from the plugin center in MPLAB X (Tools Menu -> Plugins). This is the recommended approach. It is also possible to download the plugin from the Microchip Gallery, if installation in MPLAB without an internet connection is required.
Documentation
Please refer to the ML Partners Plugin user's guide on the Microchip Developer website: https://microchipdeveloper.com/machine-learning:ml-plugin
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
Machine Learning... 1.2.0 (this version) | 71 | Thursday, October 6, 2022 | yes |
MPLAB-Data-Visual... 1.1.0 | 79 | Thursday, July 8, 2021 | yes |
MPLAB-Data-Visual... 1.0.6 | 19 | Monday, May 31, 2021 | yes |
MPLAB-Data-Visual... 1.0.5 | 19 | Wednesday, May 12, 2021 | yes |
MPLAB-Data-Visual... 1.0.1 | 44 | Friday, October 23, 2020 | yes |